Logo Nanotec
en
  • English
  • Deutsch
  • Chinese

PD4-C - Plug & Drive DC Servo Motor

  • Automatic start-up control
  • High-pole (stepper motor) with 1.1 or 3.5 Nm
  • Integrated single-turn absolut encoder
  • USB or  


Product Details

Closed Loop Starter Kit

With our complete package you can
get in just a few steps to your optimal
automation solution.

Product Details

Online Configurator

Configure your specific drive system -
and that easily online.

 

Learn more

Find the right product quickly:

  • Product overview with prices and availability
  • Data sheets and 3D files without log in
  • Curve comparison
  • Automatic offer creation
  • Product training for downloading

Plug & Drive Motors

On account of their field-oriented closed loop control, integrated, brushless Plug & Drive DC Servo Motors are ideal for applications that require dynamic, precise positioning or smooth running characteristics. Both stepper and BLDC motors are controlled via the encoder as a function of load and differ only in terms of the working points resulting from the differing number of poles.

Advantages:

  • Reliable torque, speed and position control without overshooting
  • Integrated electronics
  • Cabling requirements are limited to the communication connection and power supply
  • Fully programmable with NanoJ Easy/NanoJ Easy 2.0 for distributed and multi-axis applications

This product line contains high-pole, brushless DC servo motors based on stepper motors, which when used as direct drives are more effective and deliver higher performance than traditional servo motors with gears in many applications. Low-pole PD4-CB BLDC servo motors, on the other hand, combine the advantages of field-oriented closed loop control, programmability and simple cabling and high speed capability for high speed applications.

Plug & Drive servo motors can be used in RS485 and CANopen environments. The models are optionally available with an M12 plug connection.

Products
Series Size NEMA Holding Torque Max. Operating Voltage
V
PD2-O41 42.3 17 20 - 50 24
PD2-N41 42 17 50 48
PD4-N59/N60 56 / 60 23 53.7 - 354 48
PD2-C New 42 17 50 48
PD2-CB New 42 17 25 24 - 48
PD4-C 56 / 60 23 - 24 53.7 - 350 48
PD4-CB 56 23 37 24
PD6-C New 86 34 360 - 933 48
PD6-CB New 86 34
PD6-N89 89 34 320 - 933 48
PD2-N4118-IP 42 17 50 48
PD4-N59/N60-IP 56 23 53.7 - 354 48

Nanotec Electronic U.S. Inc., 38 Montvale Avenue, Suite 255 C15, Stoneham, MA 02180, Phone ++1 781 219 3343, Fax ++1 781 498 1344, E-Mail: info@us.nanotec.com 
Web: us-nanotec.com Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved