Hello {{ user.user().username }}
Flat BLDC motor with a diameter of 45 mm and a rated power of 30 – 65 W. Available with integrated connector or connecting wires. On request also with Flex-PCB.
In size L, the DF45 is also available with an integrated inductive 2-channel encoder with a resolution of 1,024 CPR (DF45L…-E). Via digital Hall sensors the motor can be controlled easily.
For higher torques Nanotec offers matching gearboxes. Especially the combination of the DF45 with the GP42 high-torque planetary gearbox results in a compact and powerful drive unit that is suitable for a wide variety of applications.
You can select up to 6 products for a torque curve comparison.
Dear Customer,
If you would like to request a quotation, please log in or register. In the shopping cart you will find the "Request a quote" button. You will find the instructions here.
For larger quantities, please contact our sales department: [email protected]
Our sales team is happy to answer any questions you may have about our products.
Dear Visitor,
As a user from {{ domainSwitcherCtrl.sourceCountryNames.en }}, we would like to redirect you to {{ domainSwitcherCtrl.targetDomain }}.
As a user from {{ domainSwitcherCtrl.sourceCountryNames.en }}, we will redirect you to {{domainSwitcherCtrl.targetDomain}}.