Logo Nanotec
en
  • English
  • Deutsch
  • Chinese

ASB87 - Brushless EC Servo Motor IP65

Description
Dimensions
Documentation
Accessories

The BLDC motor ASB87 is designed specifically for harsh environments. The 3-phase motor with a size of 87mm (NEMA 34) is designed for protection class IP65, with the exception of the shaft outlet. The magnetic incremental encoder with 1024 pulses/rev is built into the housing. Due to its special design, this motor withstands even harsh industrial conditions. The encoder does not require additional hall sensors which enhances its reliability. The reference signal is synchronous to the hall phase for even more exact positioning. For OEMs the ASB87 is also available with IP65-protected shaft outlets (upon request).

ASB87S048030-ENM

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
ZK-TW-7-2M M16 (TW) Cabel $ 138.69
Models
Type Nom. Output Nom. Torque Current Length "A" Encoder Options Price Basket Configuration
W
A
V
ASB87S048030-ENM
Click to open article details
250 70 6.25 91.9 5 $ 566.38

ASB87S048030-ENM was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-TW-7-2M M16 (TW) Cabel $ 138.69
Data Sheets/3D Data ASB87S048030-ENM

 
Technical Data
Line to Line Resistance
0.34 Ohm
Line to Line Inductance
1 mH
Rotor Inertia
800 gcm²
Torque Constant
11.2 Ncm/A
Weight
1.85 kg
Nominal Speed
3000 rpm
Nominal Voltage
48 V
Peak Current
17.95 A
Peak Torque
201 Ncm
 
Amount/Price
ASB87S048030-ENM
  • 1-4: $ 566.38
  • 5-9: $ 538.05
  • 10+: $ 481.41
Availability[?]
  • 22 in Stock
 
Configuration
Possible options:
ASB87S048030-ENM
Request an offer

Nanotec Electronic U.S. Inc., 38 Montvale Avenue, Suite 255 C15, Stoneham, MA 02180, Phone ++1 781 219 3343, Fax ++1 781 498 1344, E-Mail: info@us.nanotec.com 
Web: us-nanotec.com Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved