Logo Nanotec
en
  • English
  • Deutsch
  • Chinese

SC6018 - Stepper Motor with Integrated Connector - NEMA 24

Description
Dimensions
Documentation
Accessories

The SC6018 motors comes with a built-in high-resolution encoder and are therefore ideal for closed loop applications.

Advantages:

  • Integrated connector for easy motor replacement
  • D-cut shaft (securely fastens the moving load)
  • Built-on encoder (4000CPR) for precise positioning and closed loop applications

SC6018L4204-EN

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
ZK-JST-VHR-6N-0.5M-S Connection cable $ 12.31
ZK-JST-VHR-6N-2M-S Connection cable $ 20.93
ZK-NOE1-10-500-S Encoder Cable $ 6.56
Models
Type Current Holding Torque Length "A" Weight Options Price Basket Configuration
A
SC6018L4204
Click to open article details
4.2 354 100 1.4
$ 178.94

SC6018L4204 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-JST-VHR-6N-0.5M-S Connection cable $ 12.31
ZK-JST-VHR-6N-2M-S Connection cable $ 20.93
ZK-NOE1-10-500-S Encoder Cable $ 6.56
Data Sheets/3D Data SC6018L4204-ENO05K

SC6018L4204-ENO24K

 
Technical Data
Rotor Inertia
840 gcm²
Resistance per Winding
0.65 Ohm
Inductance per Winding
3.2 mH
Holding Torque unipolar
354 Ncm
 
Amount/Price
SC6018L4204-ENO05K
  • 1-4: $ 178.94
  • 5-9: $ 169.99
  • 10+: $ 152.10
Availability[?]
  • 23 in Stock
SC6018L4204-ENO24K
  • 1-4: $ 222.07
  • 5-9: $ 210.96
  • 10+: $ 188.75
Availability[?]
  • 30 in Stock
 
Configuration
Possible options:
SC6018L4204
Request an offer

Nanotec Electronic U.S. Inc., 38 Montvale Avenue, Suite 255 C15, Stoneham, MA 02180, Phone ++1 781 219 3343, Fax ++1 781 498 1344, E-Mail: info@us.nanotec.com 
Web: us-nanotec.com Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved