Logo Nanotec
en
  • English
  • Deutsch
  • Chinese

SC4118 - Stepper Motor with Integrated Connector - NEMA 17

Description
Dimensions
Documentation
Accessories

The motors of the SC series are equipped with integrated connectors and enable easy and fast motor installation. The SC4118…ENO05K and –ENO024K motor variants feature a high-resolution encoder (4000 CPR) and offer considerable advantages regarding precise positioning and closed loop applications. The A shaft has a flat side (D-cut) that securely fastens the moving load.

Attention: Due to design changes, the motor length (series SC4118... without encoder) has changed from 47.5mm to 50.5mm. The changed dimensions can be found in the data sheets.

SC4118L1804-EN

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
ZK-JST-EHR-6-0.5M-S Connection cable $ 11.04
ZK-JST-EHR-6-2M-S Connection cable $ 19.44
ZK-NOE1-10-500-S Encoder Cable $ 6.56
Models
Type Current Holding Torque Length "A" Weight Options Price Basket Configuration
A
SC4118L1804
Click to open article details
1.8 50 59 0.34
$ 110.86

SC4118L1804 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-JST-EHR-6-0.5M-S Connection cable $ 11.04
ZK-JST-EHR-6-2M-S Connection cable $ 19.44
ZK-NOE1-10-500-S Encoder Cable $ 6.56
Data Sheets/3D Data SC4118L1804-ENO05K

SC4118L1804-ENO24K

 
Technical Data
Rotor Inertia
82 gcm²
Resistance per Winding
1.75 Ohm
Inductance per Winding
3.3 mH
Holding Torque unipolar
50 Ncm
 
Amount/Price
SC4118L1804-ENO05K
  • 1-4: $ 110.86
  • 5-9: $ 105.32
  • 10+: $ 94.23
Availability[?]
  • 14 in Stock
SC4118L1804-ENO24K
  • 1-4: $ 147.89
  • 5-9: $ 140.50
  • 10+: $ 125.71
Availability[?]
  • 24 in Stock
 
Configuration
Possible options:
SC4118L1804
Request an offer

Nanotec Electronic U.S. Inc., 38 Montvale Avenue, Suite 255 C15, Stoneham, MA 02180, Phone ++1 781 219 3343, Fax ++1 781 498 1344, E-Mail: info@us.nanotec.com 
Web: us-nanotec.com Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved