Logo Nanotec
en
  • English
  • Deutsch
  • Chinese

Electronic Components

Description
Documentation

The Nano brake module (PWM controller) reduces the power and heat losses of the brake by 35%, allowes for longer stopping and activation time of the motor and eliminates the external anti-surge diode.

The additional ZIB-PDx-N board is used for wiring Plug & Drive motors: Connect the loose leads of the motors on one side and use the convenient Sub-D9 connector on the other side to a) connect the motor to a PC via the serial interface or b) to use it with the I/O box.

Setup and installation of the Nanotec motor controllers and Plug & Drive motors is even more comfortable with the new ZIB2 test board. The additional LEDs and buttons make it easier to test and monitor the functions of the digital inputs and outputs. At the same time, the signal can be conducted directly to the external sensors and actuators via the connecting terminal. The board is not intended for permanent installation in machines.

Please click on the respective product in the list below to download datasheets.

Further Product Information
Models
Type Type Max. Operating Voltage Dimensions Options Price Basket
V
EB-Brake
Click to open article details
PWM Controller for Brakes 24 25.4 x 12.5 mm $ 16.79

EB-Brake was added to the basket

Data Sheets/3D Data EB-Brake

 
Amount/Price
EB-Brake
  • 1-4: $ 16.79
  • 5-9: $ 15.95
  • 10+: $ 15.11
Availability[?]
  • 35 in Stock
  • 250 pieces after 06.04.17
 
ZIB-PDx-N
Click to open article details
Add-on Board for PDx-N Motors 24 - 48 45 x 110 mm $ 31.51

ZIB-PDx-N was added to the basket

Data Sheets/3D Data ZIB-PDx-N

 
Amount/Price
ZIB-PDx-N
  • 1-4: $ 31.51
  • 5-9: $ 29.93
  • 10+: $ 28.36
Availability[?]
  • 44 in Stock
 
ZIB-DF32
Click to open article details
Adapter Board for DF32 Motors 24 21.5 x 23 mm $ 15.99

ZIB-DF32 was added to the basket

Data Sheets/3D Data ZIB-DF32

 
Amount/Price
ZIB-DF32
  • 1-4: $ 15.99
  • 5-9: $ 15.18
  • 10+: $ 14.39
Availability[?]
  • 24 in Stock
 
ZIB2-PDx-N
Click to open article details
Interface Board Plug&Drive and SMCI Controller 24 - 48 100 x 130 mm
Data Sheets/3D Data ZIB2-PDx-N

 
Amount/Price
ZIB2-PDx-N
  • 1-4: $ 0.00
  • 5-9: $ 0.00
  • 10+: $ 0.00
Availability[?]
  • 0 in Stock
 
IO-PD4-C-01
Click to open article details
IO board for PD4-C-01 (USB) with cable set 12 86 x 50 mm $ 53.59

IO-PD4-C-01 was added to the basket

Data Sheets/3D Data IO-PD4-C-01

 
Amount/Price
IO-PD4-C-01
  • 1-4: $ 53.59
  • 5-9: $ 50.91
  • 10+: $ 48.23
Availability[?]
  • 121 in Stock
 
Request an offer

Nanotec Electronic U.S. Inc., 38 Montvale Avenue, Suite 255 C15, Stoneham, MA 02180, Phone ++1 781 219 3343, Fax ++1 781 498 1344, E-Mail: info@us.nanotec.com 
Web: us-nanotec.com Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved