Logo Nanotec
en
  • English
  • Deutsch
  • Chinese

ST5918 - Stepper Motor with Hollow Shaft - NEMA 23

Description
Dimensions
Documentation

A hollow shaft offers designers additional space to work with and permits a space-saving design, for example by passing cables or a laser beam directly through the hollow shaft.

The motors can be activated with motor controllers of the SMCI series via USB, RS485 or CANopen.

Other motors can be obtained with a hollow shaft beginning with a quantity of 250 pieces. Please contact us if you require additional information.

ST5918

Please click on the respective product in the list below to download datasheets.

Further Product Information
Models
Type Current Holding Torque Weight Length "A" Options Price Basket
A
ST5918S3008-L2
Click to open article details
2.1 91.9 0.65 51 $ 46.23

ST5918S3008-L2 was added to the basket

Data Sheets/3D Data ST5918S3008-L2

 
Technical Data
Rotor Inertia
275 gcm²
Resistance per Winding
1.44 Ohm
Inductance per Winding
4.4 mH
 
Amount/Price
ST5918S3008-L2
  • 1-4: $ 46.23
  • 5-9: $ 43.92
  • 10+: $ 41.61
Availability[?]
  • 65 in Stock
  • 100 pieces after 08.06.17
 
Request an offer

Nanotec Electronic U.S. Inc., 38 Montvale Avenue, Suite 255 C15, Stoneham, MA 02180, Phone ++1 781 219 3343, Fax ++1 781 498 1344, E-Mail: info@us.nanotec.com 
Web: us-nanotec.com Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved