Logo Nanotec
en
  • English
  • Deutsch
  • Chinese

LS59 - Linear Positioning Drive

Description
Dimensions
Documentation
Accessories

The 59-mm linear positioning drive from Nanotec is ideal for building space-saving linear axes since it dispenses with the coupling and a bearing support point and decreases the installation effort.

Please note: The force and power ratings specified in the data sheets are based on a duty cycle of approx. 10% to 20% and must be reduced accordingly for higher values. More information can be found in the .Moving against fixed end stops should be avoided.

LS5918

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
LSNUT-T10X2-F Threaded Nut, Pitch 2 mm $ 23.58
LSNUT-T10X6-F Threaded Nut, Pitch 6 mm $ 21.28
Nanolube Lubricant $ 11.04
Models
Type Force Feed Resolution Length "A" Options Price Basket Configuration Compare
N mm/s µm/step
LS5918S2008-T10X2-75
Click to open article details
800 70 10 51 $ 113.28

LS5918S2008-T10X2-75 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
LSNUT-T10X2-F Threaded Nut, Pitch 2 mm $ 23.58
LSNUT-T10X6-F Threaded Nut, Pitch 6 mm $ 21.28
Nanolube Lubricant $ 11.04
Data Sheets/3D Data LS5918S2008-T10X2-75

 
Technical Data
Resistance per Winding
1.5 Ohm
Weight
0.85 kg
Current per Winding
2 A
Max. Axial Play
±0.07 mm
 
Amount/Price
LS5918S2008-T10X2-75
  • 1-4: $ 113.28
  • 5-9: $ 107.61
  • 10+: $ 101.95
Availability[?]
  • 41 in Stock
 
Configuration
Possible options:
LS5918S2008-T10X2-75
LS5918S2008-T10X6-75
Click to open article details
500 130 30 51 $ 116.61

LS5918S2008-T10X6-75 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
LSNUT-T10X2-F Threaded Nut, Pitch 2 mm $ 23.58
LSNUT-T10X6-F Threaded Nut, Pitch 6 mm $ 21.28
Nanolube Lubricant $ 11.04
Data Sheets/3D Data LS5918S2008-T10X6-75

 
Technical Data
Resistance per Winding
1.5 Ohm
Weight
0.85 kg
Current per Winding
2 A
Max. Axial Play
±0.05 mm
 
Amount/Price
LS5918S2008-T10X6-75
  • 1-4: $ 116.61
  • 5-9: $ 110.78
  • 10+: $ 99.12
Availability[?]
  • 8 in Stock
 
Configuration
Possible options:
LS5918S2008-T10X6-75
Request an offer

Nanotec Electronic U.S. Inc., 38 Montvale Avenue, Suite 255 C15, Stoneham, MA 02180, Phone ++1 781 219 3343, Fax ++1 781 498 1344, E-Mail: info@us.nanotec.com 
Web: us-nanotec.com Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved