Logo Nanotec
en
  • English
  • Deutsch
  • Chinese

Switch-Mode Power Supply - DIN Rail

Description
Technical Data
Dimensions
Documentation

The high-quality switch-mode power supplies of the NTS series from Nanotec are ideally suited for typical motor applications (momentary overload possibility of <1s without voltage drop) and a constant output voltage at different loads (hence also constant torque).

Advantages:

  • Extremely good efficiency of approx. 90% (low energy consumption and warming)
  • Universal input voltage range for global use
  • Fulfillment of international and European standards with regard to radio interference suppression and electrical safety
  • Simple DIN rail or top-hat rail mounting TS35/7,5 or 15
  • Low weight with compact dimensions and Power ON operating display
  • Active PFC control and, hence, better EMC compatibility
  • Well-regulated output voltage with very low residual ripple
  • Parallel operation for higher powers and serial operation for higher voltages possible (please note data sheet)
  • High protection circuit against short circuit, overload, overvoltage and excess temperature acc. to UL508
Input voltage85 to 550 VAC; 120 to 370 VAC depending on model
Output voltage12 V, 24 V, 48 V
SafetySoft start
Protective circuitOverload/overvoltage protection, short-circuit proof, over temperature
Temperature rangesee datasheet
ApprovalsCE/UL/TÜV
Type of connectionScrew clamps
Fastening typeDIN carrying rail TS-35/7.5 or 15

NTS-12V-3.5A; NTS-24V-2A

NTS-24V-5A/-3.2A; NTS-48V-2.5A

NTS-48V-5A/-10A/-20A; NTS-24V-10A/-20A/-40A

Please click on the respective product in the list below to download datasheets.

Models
Type Input Voltage Output Voltage Output current Power Output Options Price Basket
V V A W
NTS-12V-3,5A
Click to open article details
85...264VAC 120...370VDC 12 3.5 42 $ 31.17

NTS-12V-3,5A was added to the basket

Data Sheets/3D Data NTS-12V-3,5A

 
Technical Data
Nominal Input Current
0.75 / 230 VAC A
Input Current (Cold Start)
48 / 230 VAC A
Length "L"
93 mm
Weight
0.31 kg
 
Amount/Price
NTS-12V-3,5A
  • 1-4: $ 31.17
  • 5-9: $ 28.05
  • 10+: $ 26.48
Availability[?]
  • 13 in Stock
 
NTS-24V-2A
Click to open article details
85...264VAC 120...370VDC 24 2 48 $ 31.40

NTS-24V-2A was added to the basket

Data Sheets/3D Data NTS-24V-2A

 
Technical Data
Nominal Input Current
0.75 / 230 VAC A
Input Current (Cold Start)
56 / 230 VAC A
Length "L"
93 mm
Weight
0.31 kg
 
Amount/Price
NTS-24V-2A
  • 1-4: $ 31.40
  • 5-9: $ 28.26
  • 10+: $ 26.68
Availability[?]
  • 18 in Stock
 
NTS-24V-3,2A
Click to open article details
85...264VAC 120...370VDC 24 3.2 76.8 $ 50.95

NTS-24V-3,2A was added to the basket

Data Sheets/3D Data NTS-24V-3,2A

 
Technical Data
Nominal Input Current
0.96 / 230 VAC A
Input Current (Cold Start)
40 / 230 VAC A
Length "L"
55.5 mm
Weight
0.6 kg
 
Amount/Price
NTS-24V-3,2A
  • 1-4: $ 50.95
  • 5-9: $ 45.85
  • 10+: $ 43.30
Availability[?]
  • 19 in Stock
 
NTS-24V-5A
Click to open article details
88...132/176...264VAC 248...370VDC 24 5 120 $ 62.45

NTS-24V-5A was added to the basket

Data Sheets/3D Data NTS-24V-5A

 
Technical Data
Nominal Input Current
1.6 / 230 VAC A
Input Current (Cold Start)
40 / 230 VAC A
Length "L"
65.5 mm
Weight
0.79 kg
 
Amount/Price
NTS-24V-5A
  • 1-4: $ 62.45
  • 5-9: $ 56.20
  • 10+: $ 53.07
Availability[?]
  • 61 in Stock
 
NTS-24V-10A
Click to open article details
85...264VAC 120...370VDC 24 10 240 $ 95.68

NTS-24V-10A was added to the basket

Data Sheets/3D Data NTS-24V-10A

 
Technical Data
Nominal Input Current
1.4 / 230 VAC A
Input Current (Cold Start)
45 / 230 VAC A
Length "L"
125.5 mm
Weight
1.2 kg
 
Amount/Price
NTS-24V-10A
  • 1-4: $ 95.68
  • 5-9: $ 86.11
  • 10+: $ 81.33
Availability[?]
  • 14 in Stock
 
NTS-24V-20A
Click to open article details
90...132/180...264 VAC 254...370 VAC 24 20 480 $ 179.63

NTS-24V-20A was added to the basket

Data Sheets/3D Data NTS-24V-20A

 
Technical Data
Nominal Input Current
4 / 230 VAC A
Input Current (Cold Start)
40 / 230 VAC A
Length "L"
227 mm
Weight
2.4 kg
 
Amount/Price
NTS-24V-20A
  • 1-4: $ 179.63
  • 5-9: $ 161.67
  • 10+: $ 152.69
Availability[?]
  • 4 in Stock
  • 10 pieces after 20.03.17
 
NTS-24V-40A
Click to open article details
340...550VAC 3ph. 24 40 960 $ 348.80

NTS-24V-40A was added to the basket

Data Sheets/3D Data NTS-24V-40A

 
Technical Data
Nominal Input Current
1.6 / 500 VAC A
Input Current (Cold Start)
50 A
Length "L"
276 mm
Weight
3.3 kg
 
Amount/Price
NTS-24V-40A
  • 1-4: $ 348.80
  • 5-9: $ 313.92
  • 10+: $ 296.47
Availability[?]
  • 2 in Stock
 
NTS-48V-2,5A
Click to open article details
88...132/176...264VAC 248...370VDC 48 2.5 120 $ 62.22

NTS-48V-2,5A was added to the basket

Data Sheets/3D Data NTS-48V-2,5A

 
Technical Data
Nominal Input Current
1.6 / 230 VAC A
Input Current (Cold Start)
40 / 230 VAC A
Length "L"
65.5 mm
Weight
0.79 kg
 
Amount/Price
NTS-48V-2,5A
  • 1-4: $ 62.22
  • 5-9: $ 55.99
  • 10+: $ 52.88
Availability[?]
  • 9 in Stock
 
NTS-48V-5A
Click to open article details
85...264VAC 120...370VDC 48 5 240 $ 95.68

NTS-48V-5A was added to the basket

Data Sheets/3D Data NTS-48V-5A

 
Technical Data
Nominal Input Current
1.4 / 230 VAC A
Input Current (Cold Start)
45 / 230 VAC A
Length "L"
125.5 mm
Weight
1.2 kg
 
Amount/Price
NTS-48V-5A
  • 1-4: $ 95.68
  • 5-9: $ 86.11
  • 10+: $ 81.33
Availability[?]
  • 25 in Stock
 
NTS-48V-10A
Click to open article details
90...132/180...264 VAC 254...370 VAC 48 10 480 $ 179.29

NTS-48V-10A was added to the basket

Data Sheets/3D Data NTS-48V-10A

 
Technical Data
Nominal Input Current
4.0 / 230 VAC A
Input Current (Cold Start)
40 / 230 VAC A
Length "L"
227 mm
Weight
2.4 kg
 
Amount/Price
NTS-48V-10A
  • 1-4: $ 179.29
  • 5-9: $ 161.36
  • 10+: $ 152.39
Availability[?]
  • 8 in Stock
 
NTS-48V-20A
Click to open article details
340...550VAC 3ph. 48 20 960 $ 349.03

NTS-48V-20A was added to the basket

Data Sheets/3D Data NTS-48V-20A

 
Technical Data
Nominal Input Current
1.6 / 500 VAC A
Input Current (Cold Start)
50 A
Length "L"
276 mm
Weight
3.3 kg
 
Amount/Price
NTS-48V-20A
  • 1-4: $ 349.03
  • 5-9: $ 314.12
  • 10+: $ 296.67
Availability[?]
  • 2 in Stock
 
Request an offer

Nanotec Electronic U.S. Inc., 38 Montvale Avenue, Suite 255 C15, Stoneham, MA 02180, Phone ++1 781 219 3343, Fax ++1 781 498 1344, E-Mail: info@us.nanotec.com 
Web: us-nanotec.com Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved