Logo Nanotec
en
  • English
  • Deutsch
  • Chinese

SMCI47-S - Closed-Loop Motor Controller for Stepper Motors

Description
Technical Data
Dimensions
Software
Troubleshooting
Documentation
Accessories

In addition to the many features of the SMCI47 stepper motor controller, the new SMCI47-S variant offers two important technological innovations:

1. Closed loop current control (sinusoidal commutation via the encoder): In contrast to conventional stepper motor controllers where only the motor is actuated or the position is readjusted via the encoder, sinusoidal commutation controls the stator magnetic field via the encoder as in a servo motor. In this operating mode, the stepper motor acts as nothing other than a high pole servo motor, i.e. the classic stepper motor noises and resonances vanish. As the current is controlled, the motor can no longer lose any steps up to its maximum torque. If the motor controller sees that the rotor is falling behind the stator field due to overload, readjustments are made by optimizing the field angle and increasing the current. In the opposite case, i.e. if the rotor is running forward due to the torque, the current is automatically reduced by the motor controller so that current consumption and heat generation in the motor and driver are very much lower compared to normal controlled operation.

2. In the CANopen version, an optional 24-V logic supply is possible via the CAN bus. This allows the power to be switched off for reasons of operating safety, for example, if the user intervenes manually in the machine. Nevertheless, the processor can continue to run via the logic supply and the encoder signals, enabling identification of shifts of the axes by the user.

The demo application for the CANopen version functions with all CAN adapters from IXXAT or PEAK.

Please note: When the laptop you connect to our motor controller is plugged in, a USB isolator must be used to prevent damage to the motor controller. The USB isolator is not required when using battery power.

Operating voltage24 V to 48 VDC
Phase currentNominal current 7.0 A, adjustable up to 10.5 A/phase
InterfaceRS485 or CANopen
Operating typeRS485: position, speed, flag position, clock-direction, analog, joystickCANopen: position, homing mode, velocity mode, interpolated position mode, torque mode
Operating mode1/1, 1/2, 1/4, 1/5, 1/8, 1/10, 1/32, 1/64, adaptive
Step frequency0 to 50 kHz in clock-direction mode, 0 to 25 kHz in all other modes
Inputs6 opto-coupler inputs (5 to 24 V)
Outputs3 open collector, 30 V/2 A max., 1 output for brake, max. 1.5 A
Position monitoringAutomatic error correction up to 0.9°, only with encoder at RS485
Current reductionAdjustable 0–100%
Protective circuitOvervoltage, undervoltage and heat sink temperature >80°C
Temperature range0 to + 40°C

SMCI47-S

For current software and manual versions please have a look in the archive.

NanoCAN
CANopen Reference Manual V2.5 for NanoCAN 2.xxx
NanoCAN 2.3.1.3 for PD...-O41/-N... and SMCI...
NanoCAN EDS Files for PD...-O41/-N... and SMCI...
NanoCAN User Manual V2.2 for NanoCAN 2.xxx
NanoJEasy
NanoJ Easy V1.04 all SMCI... and PD...-O41/-N..., except for PD4-C..., N5 and C..., Java based
Nanopro
Programmierung
Programming Manual V2.7 from Firmware 25.01.2013 for NanoJ Easy V1.04
Suppression circuit for overcoupling of 24-V control signals

Depending on the cable type, routing and length, an overcoupling onto the neighboring control line may occur with 24-V control signals. In motor controllers with wide range inputs (5–24V), this can cause a second input that is not activated to be recognized as high. To prevent this without having to change the wiring (which can be an involved process), the following suppression circuit can be provided at each input in use. Inputs that are not required can be connected directly to the motor controller ground.

 

Switching of a load or PLC via the outputs of the motor controller/Plug & Drive motor

The motor controllers and Plug & Drive motors have open collector outputs. To switch a load or PLC, you require a relay according to this circuit diagram. The flyback diode is required. Please note the maximum switching current or the maximum voltage of the selected motor controller. You can find this information in the respective manual.

SMCI35: A load/PLC cannot be connected with this motor controller.

The firmware update failed – no more communication

If communication is no longer possible with the motor controller or the motor after a failed firmware update, the firmware can be uploaded manually.

Firmware update for downloading: Firmwareupdate.zip

Please click on the respective product in the list below to download datasheets.

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
ZK-SMCI-LD Encoder Cable $ 47.61
Z-K4700/50 Charging Capacitor $ 4.72
ZK-RS485-USB Converter $ 79.01
ZK-RS485-RS232 Converter $ 80.39
ZCPHOFK-MC0,5-2 SMCI33 Power Supply / SMCI47 Brake $ 2.19
ZCPHOFK-MC0,5-5 Connector for Encoder $ 4.49
ZCPHOFKC-2,5HC-2 Power Supply $ 2.19
ZCPHOFK-MC0,5-12 Connector for I/O $ 9.09
ZCPHOFKC-2,5HC-4 Connector for Motor $ 3.91
Models
Type Max. Operating Voltage Current Options Price Basket
V A
SMCI47-S
Click to open article details
48 7
$ 332.24

SMCI47-S was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-SMCI-LD Encoder Cable $ 47.61
Z-K4700/50 Charging Capacitor $ 4.72
ZK-RS485-USB Converter $ 79.01
ZK-RS485-RS232 Converter $ 80.39
ZCPHOFK-MC0,5-2 SMCI33 Power Supply / SMCI47 Brake $ 2.19
ZCPHOFK-MC0,5-5 Connector for Encoder $ 4.49
ZCPHOFKC-2,5HC-2 Power Supply $ 2.19
ZCPHOFK-MC0,5-12 Connector for I/O $ 9.09
ZCPHOFKC-2,5HC-4 Connector for Motor $ 3.91
Data Sheets/3D Data SMCI47-S-2

SMCI47-S-3

 
Amount/Price
SMCI47-S-2
  • 1-4: $ 332.24
  • 5-9: $ 315.62
  • 10+: $ 299.01
Availability[?]
  • 20 in Stock
  • 200 pieces after 13.04.17
SMCI47-S-3
  • 1-4: $ 332.24
  • 5-9: $ 315.62
  • 10+: $ 299.01
Availability[?]
  • 92 in Stock
  • 99 pieces after 02.03.17
 
Request an offer

Nanotec Electronic U.S. Inc., 38 Montvale Avenue, Suite 255 C15, Stoneham, MA 02180, Phone ++1 781 219 3343, Fax ++1 781 498 1344, E-Mail: info@us.nanotec.com 
Web: us-nanotec.com Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved